We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Radiation-Tolerant Isolated DC-DC Converters

DC-DC Converters for New Space and Low Earth Orbit (LEO) Applications


The Low Earth Orbit (LEO) market is rapidly growing as private and public entities explore New Space; the exploration of New Space requires everything from 5G communication and cube satellites to IoT applications. There is an increased demand for standard space-grade solutions that are reliable, cost effective and configurable. To meet this market need, we designed our radiation-tolerant LE50-28 series of isolated DC-DC converters. These devices are off-the-shelf 50W power converters available in nine variants with single and triple outputs that range from 3.3V to 28V.

The current market contains either commercial power converters that are not radiation tolerant, which poses a great risk to the satellite mission life, or expensive radiation-hardened power converters. The LE50 fills the gap between these two by offering a cost-effective radiation-tolerant solution for satellite missions.

Featured Product - LE50-28


The LE50-28 is the only standard non-hybrid space-grade radiation-tolerant DC-DC power converter that utilizes surface-mount component construction, giving you flexibility and customization to fit specific applications and requirements. Complying with the Mil-Std-461, Mil-Std-883 and Mil-Std-202 standards, the LE50-28 family gives you the confidence to start with available off-the-shelf technology and quickly scale up development to reduce your risk and development time.

LE50-28 power converters are available in nine variants with single and triple outputs for optimal design configurability. The power converters have a companion EMI filter and let you easily design to scale and customize by choosing one to three outputs based on the voltage range needed for the end application. This series provides flexibility to up to four power converters to reach 200 Watts

The LE50-28 family offers space-grade radiation-tolerance with 50 Krad Total Ionizing Dose (TID) and Single-Event Effects (SEEs) latch-up immunity of 37 MeV·cm2/mg linear energy transfer.

Designed to serve 28V bus systems, LE50-28 isolated DC-DC power converters can be integrated with our PolarFire® FPGAs, microcontrollers (MCUs) and LX7720-RT motor control sensors for a complete electrical system solution.

Benefits of the LE50-28 Family


  • 28V input
  • Up to 50W of output in a low-profile solution
  • High Mean Time Between Failures (MTBF) and exceptional efficiency
  • Ability to parallel up to four units for 200W solution
  • EMI compliant with additional filter and radiation-tolerant designs
  • Single and triple outputs that are well-suited for New Space and LEO applications
  • Switching regulators that use peak current mode-controlled single-ended forward converter topology with inherent single-event immunity
  • Single-output versions that offer remote sense, output voltage adjust and parallel connection functions

Radiation-Tolerant Isolated DC-DC Converters


Documentation


Title
LE50-28 Single Series Data Sheet Download
LE50-28 Triple Series Data Sheet Download
ST-2X3 Thermal Interface Data Sheet Download
SF200-28-28S EMI Filter Data Sheet Download
EMI Filter SF100-28-28S Download

Related Products: Radiation-Hardened DC-DC Converters


Radiation-hardened DC-DC power converters—the only standard non-hybrid space-grade DC-DC power converters available—utilize surface-mount component construction, allowing flexibility and customization to fit specific applications and requirements.